Grove Gear HM218-40-1-1.000-48CZ-L9
Part #:HM218-40-1-1.000-48CZ-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | B: | 5.19 |
| F: | 2.75 | AG: | 5.5 |
| D: | 2.06 | BF: | 0.28 |
| AE2: | 0.28 | LM: | 6.26 |
| AD: | 4.73 | BD: | 3.88 |
| T: | 1 | L: | 4.45 in |
| U: | 0.625 in | V: | 1.44 in |
| G: | 1.38 | AE1: | 0.49 |
| BE: | 0.38 in | C: | 5.75 in |
| AK: | 3 | Center Distance (in): | 1.75 in |
| AJ: | 3.75 |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio: | 40:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Output Diameter (in): | 1.000 in |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Thrust Rating - output shaft: | 1144 |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 48CZ | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Input HP @ 1750 RPM: | 0.469 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Model Code: | HM218 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

