Grove Gear HM218-40-1-1.000-56C-L1
Part #:HM218-40-1-1.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | C: | 5.75 in |
| AE1: | 0.49 | D: | 2.06 |
| LM: | 6.7 | AJ: | 5.88 |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| AK: | 4.5 | T: | 1 |
| BF: | 0.41 | L: | 4.45 in |
| G: | 1.38 | I: | 3.24 in |
| V: | 1.44 in | AD: | 4.73 |
| B: | 5.19 | AE2: | 0.28 |
| BD: | 5.88 | AG: | 5.5 |
| BE: | 0.38 in |
Technical Specifications
| Ratio: | 40:1 | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Model Code: | HM218 | Thrust Rating - output shaft: | 1144 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Diameter (in): | 1.000 in |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Output Shaft Direction: | 1 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 0.469 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

