How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | D: | 2.06 |
| G: | 1.38 | AE2: | 0.28 |
| L: | 4.45 in | C: | 5.75 in |
| U: | 0.625 in | BD: | 5.88 |
| AG: | 5.5 | I: | 3.24 in |
| B: | 5.19 | AJ: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 1.75 in |
| LM: | 6.7 | AK: | 4.5 |
| F: | 2.75 | T: | 0.625 |
| BE: | 0.38 in | AD: | 4.73 |
| AE1: | 0.49 |
Technical Specifications
| Ratio: | 40:1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 0.469 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.50 in |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Output Diameter (in): | 0.625 in | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Model Code: | HM218 |
| Output Key: | 3/16 X 1.50 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 43.8 | Thrust Rating - output shaft: | 1144 |
| Product Type: | Right Angle | Bore Code: | 10 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 486 in/lbs |

