How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | AK: | 3 |
| BD: | 3.88 | AE2: | 0.28 |
| Center Distance (in): | 1.75 in | AG: | 5.5 |
| B: | 5.19 | C: | 5.75 in |
| F: | 2.75 | BE: | 0.38 in |
| T: | 0.625 | V: | 1.44 in |
| AE1: | 0.49 | G: | 1.38 |
| D: | 2.06 | U: | 0.625 in |
| BF: | 0.28 | I: | 3.24 in |
| LM: | 6.26 | AJ: | 3.75 |
| AD: | 4.73 |
Technical Specifications
| Motor Frame Size: | 48CZ | Center Distance (in): | 1.75 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.469 | Thrust Rating - output shaft: | 1144 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Key: | 3/16 X 1.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 10 |
| Ratio: | 40:1 | Input Diameter (in): | 0.625 in |
| Model Code: | HM218 | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Output Diameter (in): | 0.625 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 486 in/lbs |

