How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | AE2: | 0.28 |
| AD: | 4.73 | B: | 5.19 |
| I: | 3.24 in | AG: | 5.5 |
| BF: | 0.28 | LM: | 6.26 |
| F: | 2.75 | U: | 0.625 in |
| L: | 4.45 in | BE: | 0.38 in |
| C: | 5.75 in | AK: | 3 |
| G: | 1.38 | T: | 0.625 |
| AJ: | 3.75 | AE1: | 0.49 |
| D: | 2.06 | V: | 1.44 in |
| BD: | 3.88 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 10 |
| Thrust Rating - output shaft: | 1144 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 0.469 |
| Output Diameter (in): | 0.625 in | Ratio Range: | 40:1 |
| Output Key: | 3/16 X 1.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 1 | Center Distance (in): | 1.75 |
| Motor Frame Size: | 48CZ | Model Code: | HM218 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.50 in |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

