How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | AE1: | 0.49 |
| T: | 0.688 | BE: | 0.38 in |
| U: | 0.625 in | AD: | 4.73 |
| G: | 1.38 | B: | 5.19 |
| C: | 5.75 in | V: | 1.44 in |
| LM: | 6.7 | AJ: | 5.88 |
| D: | 2.06 | I: | 3.24 in |
| F: | 2.75 | AG: | 5.5 |
| AE2: | 0.28 | BF: | 0.41 |
| AK: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.469 | Input Keyway: | 3/16 X 1.50 in |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Assembly: | HM-1 | Output Key: | 3/16 X 1.50 |
| Housing Material: | Cast Iron | Output Diameter (in): | 0.688 in |
| Center Distance (in): | 1.75 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Bore Code: | 11 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 1144 | Model Code: | HM218 |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

