How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | AD: | 4.73 |
| C: | 5.75 in | AE2: | 0.28 |
| BE: | 0.38 in | U: | 0.625 in |
| AK: | 4.5 | AJ: | 5.88 |
| I: | 3.24 in | AG: | 5.5 |
| G: | 1.38 | Center Distance (in): | 1.75 in |
| F: | 2.75 | AE1: | 0.49 |
| B: | 5.19 | BF: | 0.41 |
| L: | 4.45 in | T: | 0.688 |
| V: | 1.44 in | BD: | 5.88 |
| D: | 2.06 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Bore Code: | 11 |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Model Code: | HM218 |
| Center Distance (in): | 1.75 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Assembly: | HM-1 |
| Output Diameter (in): | 0.688 in | Thrust Rating - output shaft: | 1144 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.469 |
| Output Shaft Direction: | 1 | Ratio Range: | 40:1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 486 in/lbs |

