How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.688 | V: | 1.44 in |
| G: | 1.38 | F: | 2.75 |
| AJ: | 3.75 | AE2: | 0.28 |
| BD: | 3.88 | U: | 0.625 in |
| BF: | 0.28 | D: | 2.06 |
| L: | 4.45 in | Center Distance (in): | 1.75 in |
| AD: | 4.73 | B: | 5.19 |
| LM: | 6.26 | C: | 5.75 in |
| AK: | 3 | AG: | 5.5 |
| I: | 3.24 in | BE: | 0.38 in |
| AE1: | 0.49 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/16 X 1.50 |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Ratio: | 40:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 48CZ | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1144 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 11 |
| Output Diameter (in): | 0.688 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Model Code: | HM218 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.469 |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

