How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| C: | 5.75 in | LM: | 6.7 |
| BE: | 0.38 in | BD: | 5.88 |
| BF: | 0.41 | G: | 1.38 |
| V: | 1.44 in | AK: | 4.5 |
| I: | 3.24 in | D: | 2.06 |
| F: | 2.75 | AG: | 5.5 |
| L: | 4.45 in | AE1: | 0.49 |
| AE2: | 0.28 | AJ: | 5.88 |
| B: | 5.19 | AD: | 4.73 |
| T: | 0.688 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Model Code: | HM218 |
| Thrust Rating - output shaft: | 1144 | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 40:1 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.469 | Output RPM: | 43.8 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Bore Code: | 11 |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 0.688 in |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

