How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | B: | 5.19 |
| F: | 2.75 | AG: | 5.5 |
| AD: | 4.73 | BE: | 0.38 in |
| BD: | 5.88 | AE2: | 0.28 |
| U: | 0.625 in | I: | 3.24 in |
| V: | 1.44 in | C: | 5.75 in |
| D: | 2.06 | LM: | 6.7 |
| T: | 0.75 | AJ: | 5.88 |
| Center Distance (in): | 1.75 in | BF: | 0.41 |
| AK: | 4.5 | AE1: | 0.49 |
| G: | 1.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.469 | Ratio Range: | 40:1 |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 140TC |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 0.750 in |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 1144 |
| Assembly: | HM-1 | Gear Type: | Worm |
| Bore Code: | 12 | Model Code: | HM218 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Key: | 3/16 X 1.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 486 in/lbs |

