How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.28 | G: | 1.38 |
| AK: | 4.5 | C: | 5.75 in |
| LM: | 6.7 | BD: | 5.88 |
| BF: | 0.41 | F: | 2.75 |
| AD: | 4.73 | D: | 2.06 |
| I: | 3.24 in | U: | 0.625 in |
| T: | 0.75 | AE1: | 0.49 |
| L: | 4.45 in | B: | 5.19 |
| Center Distance (in): | 1.75 in | AJ: | 5.88 |
| BE: | 0.38 in | V: | 1.44 in |
| AG: | 5.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Output Key: | 3/16 X 1.50 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Assembly: | HM-1 |
| Bore Code: | 12 | Product Type: | Right Angle |
| Ratio: | 40:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | HM218 |
| Thrust Rating - output shaft: | 1144 | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.750 in |
| Input HP @ 1750 RPM: | 0.469 | Input Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 486 in/lbs |

