How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | BE: | 0.38 in |
| B: | 5.19 | U: | 0.625 in |
| AK: | 3 | LM: | 6.26 |
| T: | 0.75 | Center Distance (in): | 1.75 in |
| AJ: | 3.75 | BF: | 0.28 |
| G: | 1.38 | BD: | 3.88 |
| F: | 2.75 | I: | 3.24 in |
| AE2: | 0.28 | D: | 2.06 |
| AG: | 5.5 | AD: | 4.73 |
| AE1: | 0.49 | L: | 4.45 in |
| C: | 5.75 in |
Technical Specifications
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 48CZ | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.469 |
| Output Diameter (in): | 0.750 in | Input Diameter (in): | 0.625 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Bore Code: | 12 | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Input Style: | Flexible Coupling Input |
| Model Code: | HM218 | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Input Keyway: | 3/16 X 1.50 in |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 3/16 X 1.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 486 in/lbs |

