How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | AK: | 3 |
| Center Distance (in): | 1.75 in | T: | 0.75 |
| AG: | 5.5 | C: | 5.75 in |
| G: | 1.38 | AJ: | 3.75 |
| B: | 5.19 | AD: | 4.73 |
| V: | 1.44 in | D: | 2.06 |
| AE2: | 0.28 | L: | 4.45 in |
| BE: | 0.38 in | BF: | 0.28 |
| AE1: | 0.49 | I: | 3.24 in |
| BD: | 3.88 | F: | 2.75 |
| LM: | 6.26 |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1144 |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Flexible Coupling Input |
| Model Code: | HM218 | Output Key: | 3/16 X 1.50 |
| Motor Frame Size: | 48CZ | Bore Code: | 12 |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 0.469 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.750 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 486 in/lbs |

