How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | LM: | 6.26 |
| BF: | 0.28 | B: | 5.19 |
| G: | 1.38 | BE: | 0.38 in |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| AD: | 4.73 | BD: | 3.88 |
| AE2: | 0.28 | AK: | 3 |
| AE1: | 0.49 | T: | 0.75 |
| F: | 2.75 | AJ: | 3.75 |
| C: | 5.75 in | L: | 4.45 in |
| AG: | 5.5 | I: | 3.24 in |
| U: | 0.625 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.469 | Thrust Rating - output shaft: | 1144 |
| Ratio: | 40:1 | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.50 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 48CZ |
| Bore Code: | 12 | Output Diameter (in): | 0.750 in |
| Model Code: | HM218 | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

