How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 3 | V: | 1.44 in |
| AG: | 5.5 | LM: | 6.26 |
| BF: | 0.28 | AJ: | 3.75 |
| AE2: | 0.28 | AD: | 4.73 |
| G: | 1.38 | I: | 3.24 in |
| AE1: | 0.49 | BE: | 0.38 in |
| B: | 5.19 | U: | 0.625 in |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| BD: | 3.88 | C: | 5.75 in |
| F: | 2.75 | T: | 0.875 |
| L: | 4.45 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Assembly: | HM-1 |
| Output Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 1144 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio: | 40:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Model Code: | HM218 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Key: | 3/16 X 1.50 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 1.75 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Bore Code: | 14 | Input HP @ 1750 RPM: | 0.469 |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Input Keyway: | 3/16 X 1.50 in | Motor Frame Size: | 48CZ |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 486 in/lbs |

