How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | T: | 0.875 |
| AG: | 5.5 | AK: | 3 |
| AD: | 4.73 | D: | 2.06 |
| Center Distance (in): | 1.75 in | C: | 5.75 in |
| B: | 5.19 | F: | 2.75 |
| AE2: | 0.28 | BE: | 0.38 in |
| BF: | 0.28 | LM: | 6.26 |
| L: | 4.45 in | BD: | 3.88 |
| AE1: | 0.49 | V: | 1.44 in |
| G: | 1.38 | I: | 3.24 in |
| AJ: | 3.75 |
Technical Specifications
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.469 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 40:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.875 in |
| Output RPM: | 43.8 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 48CZ | Center Distance (in): | 1.75 |
| Output Key: | 3/16 X 1.50 | Input RPM: | 1,750 |
| Bore Code: | 14 | Model Code: | HM218 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 1144 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 486 in/lbs |

