How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | V: | 1.44 in |
| AG: | 5.5 | LM: | 6.7 |
| I: | 3.24 in | BF: | 0.41 |
| Center Distance (in): | 1.75 in | AJ: | 5.88 |
| L: | 4.45 in | B: | 5.19 |
| BE: | 0.38 in | U: | 0.625 in |
| F: | 2.75 | AK: | 4.5 |
| BD: | 5.88 | G: | 1.38 |
| T: | 0.875 | AE2: | 0.28 |
| AE1: | 0.49 | C: | 5.75 in |
| AD: | 4.73 |
Technical Specifications
| Bore Code: | 14 | Output Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Model Code: | HM218 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Motor Frame Size: | 56C | Ratio: | 40:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.469 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Center Distance (in): | 1.75 |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

