How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.73 | AK: | 4.5 |
| AJ: | 5.88 | G: | 1.38 |
| I: | 3.24 in | AE2: | 0.28 |
| B: | 5.19 | AG: | 5.5 |
| L: | 4.45 in | LM: | 6.7 |
| AE1: | 0.49 | U: | 0.625 in |
| BD: | 5.88 | BE: | 0.38 in |
| C: | 5.75 in | BF: | 0.41 |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| V: | 1.44 in | T: | 0.875 |
| F: | 2.75 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.875 in |
| Ratio Range: | 40:1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.469 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 1.75 | Ratio: | 40:1 |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM218 | Output Shaft: | Hollow Bore |
| Bore Code: | 14 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.50 in |
| Shaft Seal Material: | Viton | Output Key: | 3/16 X 1.50 |
| Output RPM: | 43.8 | Thrust Rating - output shaft: | 1144 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 486 in/lbs |

