How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | V: | 1.44 in |
| F: | 2.75 | T: | 0.875 |
| LM: | 6.7 | AG: | 5.5 |
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| AK: | 4.5 | BE: | 0.38 in |
| AD: | 4.73 | BF: | 0.41 |
| BD: | 5.88 | AJ: | 5.88 |
| D: | 2.06 | U: | 0.625 in |
| AE2: | 0.28 | L: | 4.45 in |
| AE1: | 0.49 | G: | 1.38 |
| B: | 5.19 |
Technical Specifications
| Output Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Bore Code: | 14 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Model Code: | HM218 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 40:1 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.469 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Center Distance (in): | 1.75 | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 1144 |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

