How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| L: | 4.45 in | BD: | 5.88 |
| F: | 2.75 | AG: | 5.5 |
| G: | 1.38 | AD: | 4.73 |
| AK: | 4.5 | BE: | 0.38 in |
| AE2: | 0.28 | T: | 1 |
| BF: | 0.41 | C: | 5.75 in |
| I: | 3.24 in | B: | 5.19 |
| U: | 0.625 in | AJ: | 5.88 |
| LM: | 6.7 | D: | 2.06 |
| AE1: | 0.49 |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Output RPM: | 43.8 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1144 |
| Output Diameter (in): | 1.000 in | Input HP @ 1750 RPM: | 0.469 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 16 |
| Model Code: | HM218 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.50 in |
| Assembly: | HM-2 | Ratio: | 40:1 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

