How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | G: | 1.38 |
| Center Distance (in): | 1.75 in | LM: | 6.7 |
| AK: | 4.5 | AE2: | 0.28 |
| AD: | 4.73 | D: | 2.06 |
| AG: | 5.5 | F: | 2.75 |
| AJ: | 5.88 | L: | 4.45 in |
| B: | 5.19 | I: | 3.24 in |
| BD: | 5.88 | T: | 1 |
| V: | 1.44 in | BE: | 0.38 in |
| BF: | 0.41 | U: | 0.625 in |
| C: | 5.75 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.469 |
| Model Code: | HM218 | Ratio Range: | 40:1 |
| Thrust Rating - output shaft: | 1144 | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.000 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 486 in/lbs |

