Grove Gear HM218-40-2-1.000-48CZ-L1
Part #:HM218-40-2-1.000-48CZ-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | AE1: | 0.49 |
| AK: | 3 | T: | 1 |
| LM: | 6.26 | V: | 1.44 in |
| B: | 5.19 | C: | 5.75 in |
| AD: | 4.73 | U: | 0.625 in |
| AG: | 5.5 | AE2: | 0.28 |
| AJ: | 3.75 | BD: | 3.88 |
| F: | 2.75 | BF: | 0.28 |
| L: | 4.45 in | D: | 2.06 |
| Center Distance (in): | 1.75 in | I: | 3.24 in |
| BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 1.000 in | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 0.469 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 48CZ | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1144 |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Model Code: | HM218 | Ratio: | 40:1 |
| Output RPM: | 43.8 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

