Grove Gear HM218-40-2-1.000-48CZ-L3
Part #:HM218-40-2-1.000-48CZ-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | BE: | 0.38 in |
| AK: | 3 | AE2: | 0.28 |
| T: | 1 | G: | 1.38 |
| C: | 5.75 in | B: | 5.19 |
| AJ: | 3.75 | U: | 0.625 in |
| LM: | 6.26 | F: | 2.75 |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| L: | 4.45 in | AD: | 4.73 |
| I: | 3.24 in | AE1: | 0.49 |
| BD: | 3.88 | D: | 2.06 |
| AG: | 5.5 |
Technical Specifications
| Center Distance (in): | 1.75 | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.000 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.469 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Direction: | 2 |
| Bore Code: | 16 | Motor Frame Size: | 48CZ |
| Model Code: | HM218 | Thrust Rating - output shaft: | 1144 |
| Gear Type: | Worm | Assembly: | HM-2 |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 40:1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 486 in/lbs |

