Grove Gear HM218-40-2-1.000-48CZ-L4
Part #:HM218-40-2-1.000-48CZ-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | G: | 1.38 |
| AE2: | 0.28 | AD: | 4.73 |
| LM: | 6.26 | L: | 4.45 in |
| BF: | 0.28 | T: | 1 |
| BD: | 3.88 | BE: | 0.38 in |
| I: | 3.24 in | AJ: | 3.75 |
| U: | 0.625 in | C: | 5.75 in |
| F: | 2.75 | V: | 1.44 in |
| AE1: | 0.49 | B: | 5.19 |
| AK: | 3 | AG: | 5.5 |
| D: | 2.06 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Input Diameter (in): | 0.625 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.469 |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 1144 |
| Motor Frame Size: | 48CZ | Service Factor: | 1 |
| Housing Material: | Cast Iron | Model Code: | HM218 |
| Assembly: | HM-2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

