How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.28 | C: | 5.75 in |
| D: | 2.06 | AE1: | 0.49 |
| BE: | 0.38 in | AD: | 4.73 |
| AJ: | 5.88 | AG: | 5.5 |
| I: | 3.24 in | BD: | 5.88 |
| BF: | 0.41 | G: | 1.38 |
| F: | 2.75 | AK: | 4.5 |
| T: | 1 | V: | 1.44 in |
| Center Distance (in): | 1.75 in | LM: | 6.7 |
| B: | 5.19 | L: | 4.45 in |
| U: | 0.625 in |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Model Code: | HM218 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.469 | Bore Code: | 16 |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | HM-2 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.000 in |
| Center Distance (in): | 1.75 | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

