Grove Gear HM218-40-2-1.000-56C-L2
Part #:HM218-40-2-1.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | B: | 5.19 |
| AE1: | 0.49 | BE: | 0.38 in |
| F: | 2.75 | C: | 5.75 in |
| G: | 1.38 | I: | 3.24 in |
| L: | 4.45 in | AG: | 5.5 |
| AD: | 4.73 | V: | 1.44 in |
| T: | 1 | BF: | 0.41 |
| D: | 2.06 | AJ: | 5.88 |
| AE2: | 0.28 | Center Distance (in): | 1.75 in |
| BD: | 5.88 | LM: | 6.7 |
| U: | 0.625 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Bore Code: | 16 |
| Output Diameter (in): | 1.000 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1144 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.50 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | HM218 | Product Type: | Right Angle |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 0.469 |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Center Distance (in): | 1.75 | Input Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 486 in/lbs |

