Grove Gear HM218-40-2-1.000-56C-L4
Part #:HM218-40-2-1.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.28 | G: | 1.38 |
| BE: | 0.38 in | U: | 0.625 in |
| AD: | 4.73 | AJ: | 5.88 |
| Center Distance (in): | 1.75 in | AK: | 4.5 |
| D: | 2.06 | AG: | 5.5 |
| T: | 1 | F: | 2.75 |
| B: | 5.19 | V: | 1.44 in |
| L: | 4.45 in | I: | 3.24 in |
| C: | 5.75 in | BF: | 0.41 |
| BD: | 5.88 | AE1: | 0.49 |
| LM: | 6.7 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 1144 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Input RPM: | 1,750 | Center Distance (in): | 1.75 |
| Assembly: | HM-2 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.000 in | Input HP @ 1750 RPM: | 0.469 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM218 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Output RPM: | 43.8 |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 486 in/lbs |

