Grove Gear HM218-40-2-1.000-56C-L9
Part #:HM218-40-2-1.000-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 5.5 |
| C: | 5.75 in | F: | 2.75 |
| BD: | 5.88 | D: | 2.06 |
| BE: | 0.38 in | I: | 3.24 in |
| T: | 1 | L: | 4.45 in |
| V: | 1.44 in | AD: | 4.73 |
| B: | 5.19 | G: | 1.38 |
| LM: | 6.7 | AE1: | 0.49 |
| BF: | 0.41 | U: | 0.625 in |
| Center Distance (in): | 1.75 in | AE2: | 0.28 |
| AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 0.469 | Input Diameter (in): | 0.625 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Center Distance (in): | 1.75 | Output RPM: | 43.8 |
| Bore Code: | 16 | Thrust Rating - output shaft: | 1144 |
| Model Code: | HM218 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.000 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

