How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | BD: | 5.88 |
| I: | 3.24 in | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
| U: | 0.625 in | BE: | 0.38 in |
| L: | 4.45 in | AG: | 5.5 |
| D: | 2.06 | V: | 1.44 in |
| LM: | 6.7 | F: | 2.75 |
| AD: | 4.73 | AE2: | 0.28 |
| G: | 1.38 | Center Distance (in): | 1.75 in |
| T: | 0.625 | C: | 5.75 in |
| B: | 5.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Model Code: | HM218 | Input Style: | Flexible Coupling Input |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 0.469 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Ratio Range: | 40:1 | Input Keyway: | 3/16 X 1.50 in |
| Ratio: | 40:1 | Thrust Rating - output shaft: | 1144 |
| Product Type: | Right Angle | Output Diameter (in): | 0.625 in |
| Bore Code: | 10 | Motor Frame Size: | 140TC |
| Center Distance (in): | 1.75 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Key: | 3/16 X 1.50 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 486 in/lbs |

