How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | AE2: | 0.28 |
| BD: | 5.88 | V: | 1.44 in |
| F: | 2.75 | B: | 5.19 |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| AG: | 5.5 | BF: | 0.41 |
| L: | 4.45 in | T: | 0.625 |
| G: | 1.38 | U: | 0.625 in |
| AK: | 4.5 | LM: | 6.7 |
| BE: | 0.38 in | AJ: | 5.88 |
| I: | 3.24 in | AD: | 4.73 |
| AE1: | 0.49 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Model Code: | HM218 |
| Output Diameter (in): | 0.625 in | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 0.469 | Ratio: | 40:1 |
| Bore Code: | 10 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1144 |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 40:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Center Distance (in): | 1.75 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 486 in/lbs |

