How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.688 | AD: | 4.73 |
| BF: | 0.28 | LM: | 6.26 |
| D: | 2.06 | BE: | 0.38 in |
| BD: | 3.88 | AK: | 3 |
| C: | 5.75 in | AE2: | 0.28 |
| AJ: | 3.75 | B: | 5.19 |
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| L: | 4.45 in | AG: | 5.5 |
| U: | 0.625 in | AE1: | 0.49 |
| F: | 2.75 | G: | 1.38 |
| I: | 3.24 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio Range: | 40:1 |
| Thrust Rating - output shaft: | 1144 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 0.469 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Motor Frame Size: | 48CZ | Output Diameter (in): | 0.688 in |
| Product Type: | Right Angle | Bore Code: | 11 |
| Input Diameter (in): | 0.625 in | Model Code: | HM218 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Key: | 3/16 X 1.50 |
| Ratio: | 40:1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 1.75 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 486 in/lbs |

