How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.688 | BD: | 3.88 |
| D: | 2.06 | U: | 0.625 in |
| AD: | 4.73 | AE2: | 0.28 |
| F: | 2.75 | AG: | 5.5 |
| BF: | 0.28 | G: | 1.38 |
| B: | 5.19 | AE1: | 0.49 |
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| AK: | 3 | I: | 3.24 in |
| C: | 5.75 in | L: | 4.45 in |
| LM: | 6.26 | AJ: | 3.75 |
| BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Key: | 3/16 X 1.50 | Ratio Range: | 40:1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.50 in |
| Thrust Rating - output shaft: | 1144 | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 11 |
| Output Diameter (in): | 0.688 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 48CZ |
| Input Diameter (in): | 0.625 in | Model Code: | HM218 |
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.469 |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 486 in/lbs |

