How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | AG: | 5.5 |
| AE1: | 0.49 | AJ: | 5.88 |
| T: | 0.688 | U: | 0.625 in |
| BD: | 5.88 | V: | 1.44 in |
| AE2: | 0.28 | I: | 3.24 in |
| L: | 4.45 in | F: | 2.75 |
| C: | 5.75 in | BF: | 0.41 |
| B: | 5.19 | BE: | 0.38 in |
| AD: | 4.73 | LM: | 6.7 |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| AK: | 4.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| Service Factor: | 1 | Output Key: | 3/16 X 1.50 |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Output Diameter (in): | 0.688 in |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 1144 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Bore Code: | 11 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Input Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 0.469 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM218 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 486 in/lbs |

