How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | V: | 1.44 in |
| D: | 2.06 | L: | 4.45 in |
| U: | 0.625 in | BD: | 5.88 |
| AG: | 5.5 | AK: | 4.5 |
| I: | 3.24 in | F: | 2.75 |
| BF: | 0.41 | T: | 0.75 |
| B: | 5.19 | LM: | 6.7 |
| G: | 1.38 | AE2: | 0.28 |
| AD: | 4.73 | Center Distance (in): | 1.75 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AE1: | 0.49 |
Technical Specifications
| Output Diameter (in): | 0.750 in | Input HP @ 1750 RPM: | 0.469 |
| Service Factor: | 1 | Bore Code: | 12 |
| Output RPM: | 43.8 | Center Distance (in): | 1.75 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Ratio: | 40:1 |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Model Code: | HM218 |
| Thrust Rating - output shaft: | 1144 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 40:1 | Output Key: | 3/16 X 1.50 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 486 in/lbs |

