How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | C: | 5.75 in |
| F: | 2.75 | BE: | 0.38 in |
| B: | 5.19 | AD: | 4.73 |
| LM: | 6.7 | AG: | 5.5 |
| L: | 4.45 in | AJ: | 5.88 |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| V: | 1.44 in | BF: | 0.41 |
| AK: | 4.5 | D: | 2.06 |
| I: | 3.24 in | U: | 0.625 in |
| AE2: | 0.28 | T: | 0.75 |
| AE1: | 0.49 |
Technical Specifications
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 0.469 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.50 in |
| Center Distance (in): | 1.75 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 0.750 in | Model Code: | HM218 |
| Bore Code: | 12 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/16 X 1.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1144 |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

