Grove Gear HM218-40-2-.750-56C-L1
Part #:HM218-40-2-.750-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | L: | 4.45 in |
| U: | 0.625 in | G: | 1.38 |
| LM: | 6.7 | D: | 2.06 |
| AG: | 5.5 | AJ: | 5.88 |
| T: | 0.75 | Center Distance (in): | 1.75 in |
| AK: | 4.5 | I: | 3.24 in |
| AE1: | 0.49 | BF: | 0.41 |
| BD: | 5.88 | V: | 1.44 in |
| BE: | 0.38 in | B: | 5.19 |
| AD: | 4.73 | AE2: | 0.28 |
| C: | 5.75 in |
Technical Specifications
| Center Distance (in): | 1.75 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Bore Code: | 12 | Output RPM: | 43.8 |
| Motor Frame Size: | 56C | Output Key: | 3/16 X 1.50 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.469 | Output Diameter (in): | 0.750 in |
| Thrust Rating - output shaft: | 1144 | Input Keyway: | 3/16 X 1.50 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 2 | Model Code: | HM218 |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

