How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | Center Distance (in): | 1.75 in |
| BD: | 5.88 | G: | 1.38 |
| T: | 0.875 | AE1: | 0.49 |
| BF: | 0.41 | L: | 4.45 in |
| AG: | 5.5 | U: | 0.625 in |
| AE2: | 0.28 | AJ: | 5.88 |
| AD: | 4.73 | D: | 2.06 |
| LM: | 6.7 | C: | 5.75 in |
| I: | 3.24 in | BE: | 0.38 in |
| AK: | 4.5 | B: | 5.19 |
| V: | 1.44 in |
Technical Specifications
| Model Code: | HM218 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.469 | Assembly: | HM-2 |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 40:1 |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 1144 | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 1.75 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.50 in | Motor Frame Size: | 140TC |
| Bore Code: | 14 | Input Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

