How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LM: | 6.7 |
| F: | 2.75 | AG: | 5.5 |
| D: | 2.06 | AK: | 4.5 |
| I: | 3.24 in | T: | 0.875 |
| AE1: | 0.49 | G: | 1.38 |
| U: | 0.625 in | AE2: | 0.28 |
| V: | 1.44 in | C: | 5.75 in |
| AD: | 4.73 | BE: | 0.38 in |
| BF: | 0.41 | Center Distance (in): | 1.75 in |
| AJ: | 5.88 | L: | 4.45 in |
| B: | 5.19 |
Technical Specifications
| Assembly: | HM-2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM218 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 1.75 |
| Bore Code: | 14 | Thrust Rating - output shaft: | 1144 |
| Service Factor: | 1 | Output Diameter (in): | 0.875 in |
| Motor Frame Size: | 140TC | Output Key: | 3/16 X 1.50 |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.50 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.469 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Ratio Range: | 40:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

