How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | AE1: | 0.49 |
| U: | 0.625 in | AJ: | 5.88 |
| T: | 0.875 | BD: | 5.88 |
| BE: | 0.38 in | I: | 3.24 in |
| AE2: | 0.28 | AK: | 4.5 |
| AG: | 5.5 | LM: | 6.7 |
| BF: | 0.41 | B: | 5.19 |
| L: | 4.45 in | Center Distance (in): | 1.75 in |
| V: | 1.44 in | G: | 1.38 |
| F: | 2.75 | AD: | 4.73 |
| D: | 2.06 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 1144 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Model Code: | HM218 |
| Output Shaft Assembly Code: | 2 | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 40:1 | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 0.469 | Bore Code: | 14 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | HM-2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

