Grove Gear HM218-5-1-1.000-140TC-L2
Part #:HM218-5-1-1.000-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| D: | 2.06 | V: | 1.44 in |
| BD: | 5.88 | AE1: | 0.49 |
| LM: | 6.7 | C: | 5.75 in |
| AK: | 4.5 | B: | 5.19 |
| Center Distance (in): | 1.75 in | AE2: | 0.28 |
| L: | 4.45 in | AD: | 4.73 |
| T: | 1 | F: | 2.75 |
| AG: | 5.5 | U: | 0.625 in |
| AJ: | 5.88 | G: | 1.38 |
| I: | 3.24 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Diameter (in): | 1.000 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 350 |
| Bore Code: | 16 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Model Code: | HM218 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.256 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 1.75 |
| Input Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 793 |
| Output Torque Rating (in-lb): | 374 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

