Grove Gear HM218-5-1-1.000-140TC-L4
Part #:HM218-5-1-1.000-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.5 | C: | 5.75 in |
| G: | 1.38 | BD: | 5.88 |
| L: | 4.45 in | AE1: | 0.49 |
| B: | 5.19 | LM: | 6.7 |
| AE2: | 0.28 | Center Distance (in): | 1.75 in |
| AK: | 4.5 | BF: | 0.41 |
| AJ: | 5.88 | T: | 1 |
| AD: | 4.73 | D: | 2.06 |
| F: | 2.75 | BE: | 0.38 in |
| V: | 1.44 in | U: | 0.625 in |
| I: | 3.24 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.000 in | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 2.256 |
| Ratio: | 5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output RPM: | 350 | Input Keyway: | 3/16 X 1.50 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 793 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.625 in |
| Model Code: | HM218 | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 374 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

