Grove Gear HM218-5-1-1.000-140TC-L9
Part #:HM218-5-1-1.000-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AG: | 5.5 |
| U: | 0.625 in | G: | 1.38 |
| D: | 2.06 | AJ: | 5.88 |
| BE: | 0.38 in | AE2: | 0.28 |
| F: | 2.75 | Center Distance (in): | 1.75 in |
| BD: | 5.88 | L: | 4.45 in |
| AD: | 4.73 | T: | 1 |
| BF: | 0.41 | C: | 5.75 in |
| LM: | 6.7 | B: | 5.19 |
| I: | 3.24 in | AK: | 4.5 |
| AE1: | 0.49 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.256 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Output RPM: | 350 | Bore Code: | 16 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Input Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 793 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Center Distance (in): | 1.75 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Model Code: | HM218 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 374 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

