Grove Gear HM218-5-1-1.000-48CZ-L4
Part #:HM218-5-1-1.000-48CZ-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | T: | 1 |
| C: | 5.75 in | F: | 2.75 |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| G: | 1.38 | BF: | 0.28 |
| B: | 5.19 | U: | 0.625 in |
| AD: | 4.73 | AG: | 5.5 |
| BE: | 0.38 in | L: | 4.45 in |
| AK: | 3 | AE2: | 0.28 |
| I: | 3.24 in | LM: | 6.26 |
| AJ: | 3.75 | BD: | 3.88 |
| AE1: | 0.49 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM218 |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 793 |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Output RPM: | 350 | Input HP @ 1750 RPM: | 2.256 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Center Distance (in): | 1.75 |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.000 in | Input Keyway: | 3/16 X 1.50 in |
| Motor Frame Size: | 48CZ | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Bore Code: | 16 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 374 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

