Grove Gear HM218-5-1-1.000-48CZ-L9
Part #:HM218-5-1-1.000-48CZ-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | U: | 0.625 in |
| D: | 2.06 | AG: | 5.5 |
| LM: | 6.26 | C: | 5.75 in |
| AK: | 3 | AE2: | 0.28 |
| V: | 1.44 in | AD: | 4.73 |
| AE1: | 0.49 | BE: | 0.38 in |
| G: | 1.38 | BD: | 3.88 |
| T: | 1 | L: | 4.45 in |
| AJ: | 3.75 | BF: | 0.28 |
| Center Distance (in): | 1.75 in | I: | 3.24 in |
| F: | 2.75 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Center Distance (in): | 1.75 | Motor Frame Size: | 48CZ |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 2.256 |
| Bore Code: | 16 | Thrust Rating - output shaft: | 793 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Output RPM: | 350 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Model Code: | HM218 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.000 in |
| Output Torque Rating (in-lb): | 374 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

