Grove Gear HM218-5-1-1.000-56C-L2
Part #:HM218-5-1-1.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| AK: | 4.5 | B: | 5.19 |
| F: | 2.75 | U: | 0.625 in |
| LM: | 6.7 | C: | 5.75 in |
| AE2: | 0.28 | BF: | 0.41 |
| D: | 2.06 | AG: | 5.5 |
| BE: | 0.38 in | V: | 1.44 in |
| AD: | 4.73 | L: | 4.45 in |
| AJ: | 5.88 | T: | 1 |
| BD: | 5.88 | G: | 1.38 |
| AE1: | 0.49 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Bore Code: | 16 |
| Ratio Range: | 5:1 | Center Distance (in): | 1.75 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Gear Type: | Worm | Model Code: | HM218 |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 2.256 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Diameter (in): | 1.000 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 793 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | Input Keyway: | 3/16 X 1.50 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 374 in/lbs |

