Grove Gear HM218-5-1-1.000-56C-L3
Part #:HM218-5-1-1.000-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | U: | 0.625 in |
| V: | 1.44 in | AE1: | 0.49 |
| C: | 5.75 in | AJ: | 5.88 |
| LM: | 6.7 | Center Distance (in): | 1.75 in |
| B: | 5.19 | AG: | 5.5 |
| BE: | 0.38 in | D: | 2.06 |
| AK: | 4.5 | T: | 1 |
| AE2: | 0.28 | I: | 3.24 in |
| G: | 1.38 | L: | 4.45 in |
| AD: | 4.73 | F: | 2.75 |
| BF: | 0.41 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.256 | Gear Type: | Worm |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 793 | Assembly: | HM-1 |
| Output RPM: | 350 | Model Code: | HM218 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Ratio: | 5:1 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.000 in |
| Output Torque Rating (in-lb): | 374 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

