Grove Gear HM218-5-1-1.000-56C-L9
Part #:HM218-5-1-1.000-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| V: | 1.44 in | U: | 0.625 in |
| AJ: | 5.88 | AD: | 4.73 |
| B: | 5.19 | BF: | 0.41 |
| D: | 2.06 | F: | 2.75 |
| T: | 1 | BD: | 5.88 |
| I: | 3.24 in | LM: | 6.7 |
| AK: | 4.5 | C: | 5.75 in |
| AE1: | 0.49 | G: | 1.38 |
| AG: | 5.5 | AE2: | 0.28 |
| L: | 4.45 in |
Technical Specifications
| Model Code: | HM218 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Assembly: | HM-1 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Bore Code: | 16 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.256 | Ratio: | 5:1 |
| Output RPM: | 350 | Output Diameter (in): | 1.000 in |
| Input Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 793 |
| Input Keyway: | 3/16 X 1.50 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 374 in/lbs |

