How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | U: | 0.625 in |
| BD: | 5.88 | T: | 0.625 |
| C: | 5.75 in | AJ: | 5.88 |
| LM: | 6.7 | I: | 3.24 in |
| G: | 1.38 | B: | 5.19 |
| AD: | 4.73 | AE2: | 0.28 |
| AE1: | 0.49 | D: | 2.06 |
| BF: | 0.41 | F: | 2.75 |
| V: | 1.44 in | BE: | 0.38 in |
| L: | 4.45 in | AG: | 5.5 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 350 | Output Key: | 3/16 X 1.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 5:1 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 2.256 | Center Distance (in): | 1.75 |
| Input Style: | Flexible Coupling Input | Model Code: | HM218 |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 793 |
| Input RPM: | 1,750 | Bore Code: | 10 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 374 in/lbs |

