How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | LM: | 6.7 |
| B: | 5.19 | BE: | 0.38 in |
| I: | 3.24 in | D: | 2.06 |
| AD: | 4.73 | AE2: | 0.28 |
| G: | 1.38 | U: | 0.625 in |
| AE1: | 0.49 | AJ: | 5.88 |
| AG: | 5.5 | AK: | 4.5 |
| T: | 0.625 | Center Distance (in): | 1.75 in |
| BF: | 0.41 | BD: | 5.88 |
| V: | 1.44 in | F: | 2.75 |
| C: | 5.75 in |
Technical Specifications
| Gear Type: | Worm | Ratio: | 5:1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 3/16 X 1.50 |
| Output Diameter (in): | 0.625 in | Output RPM: | 350 |
| Bore Code: | 10 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 2.256 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Center Distance (in): | 1.75 | Assembly: | HM-1 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM218 | Thrust Rating - output shaft: | 793 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 374 in/lbs |

