How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | V: | 1.44 in |
| B: | 5.19 | AD: | 4.73 |
| AE1: | 0.49 | Center Distance (in): | 1.75 in |
| I: | 3.24 in | BD: | 3.88 |
| AK: | 3 | T: | 0.625 |
| U: | 0.625 in | G: | 1.38 |
| D: | 2.06 | BE: | 0.38 in |
| C: | 5.75 in | LM: | 6.26 |
| L: | 4.45 in | BF: | 0.28 |
| AE2: | 0.28 | AG: | 5.5 |
| AJ: | 3.75 |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 10 |
| Input HP @ 1750 RPM: | 2.256 | Output Key: | 3/16 X 1.50 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 1.75 |
| Thrust Rating - output shaft: | 793 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Assembly: | HM-1 | Input Diameter (in): | 0.625 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 0.625 in |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM218 | Input Keyway: | 3/16 X 1.50 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 48CZ | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Output RPM: | 350 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 374 in/lbs |

